Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
2R15-20S2-DFSH-786-871-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 871 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-20S2-DFSH-886-971-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 971 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |