Hiwin Worldwide
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 15 mm N/A 57 mm N/A 321 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 371 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 421 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 471 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 521 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 571 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 621 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 671 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 721 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 771 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 871 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 971 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
N/A 15 mm N/A 57 mm N/A 321 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 371 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 421 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 471 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 521 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 571 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 621 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 671 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 721 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 771 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 871 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 15 mm N/A 57 mm N/A 971 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
N/A 16 mm N/A 57 mm N/A 321 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3