Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
2R20-20S2-DFSH-510-620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 620 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-610-720-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 720 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-710-820-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 820 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-810-920-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 920 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-910-1020-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1020 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-1010-1120-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1120 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-1110-1220-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1220 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R20-20S2-DFSH-1210-1320-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1320 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R15-10U2-DFSH-239-321-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 321 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-289-371-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 371 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-339-421-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 421 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-389-471-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 471 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-439-521-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 521 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-489-571-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 571 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-539-621-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-589-671-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 671 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-639-721-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 721 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-689-771-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 771 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-789-871-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 871 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-889-971-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 971 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R25-20S2-DFSH-610-751-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 751 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |
2R25-20S2-DFSH-710-851-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 851 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |
2R25-20S2-DFSH-910-1051-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 1051 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |
2R25-20S2-DFSH-1110-1251-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 1251 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |
2R25-20S2-DFSH-1310-1451-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 1451 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |