High rigidity type CRBC
Crossed Roller Bearings
High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
- 1.5
- 2
- 2.5
- 3
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBC08013WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBC08016WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBC09016WW | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBC12016NN | Inner Diameter N/A 120 mm | Outside Diameter N/A 150 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 28.1 kN | Static Load Rating N/A 50.3 kN |
CRBC08016NN | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBC09016NN | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBC10016NN | Inner Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 32.5 kN | Static Load Rating N/A 52.3 kN |
CRBC10016WW | Inner Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 32.5 kN | Static Load Rating N/A 52.3 kN |
CRBC12016WW | Inner Diameter N/A 120 mm | Outside Diameter N/A 150 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 28.1 kN | Static Load Rating N/A 50.3 kN |
CRBC12020WW | Inner Diameter N/A 120 mm | Outside Diameter N/A 170 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 44.9 kN | Static Load Rating N/A 76.9 kN |
CRBC10020WW | Inner Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 40.4 kN | Static Load Rating N/A 63.6 kN |
CRBC11020WW | Inner Diameter N/A 110 mm | Outside Diameter N/A 160 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 42.7 kN | Static Load Rating N/A 70.2 kN |
CRBC10020NN | Inner Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 40.4 kN | Static Load Rating N/A 63.6 kN |
CRBC11020NN | Inner Diameter N/A 110 mm | Outside Diameter N/A 160 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 42.7 kN | Static Load Rating N/A 70.2 kN |
CRBC17020WW | Inner Diameter N/A 170 mm | Outside Diameter N/A 220 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 52.3 kN | Static Load Rating N/A 103.6 kN |
CRBC09020NN | Inner Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 39.7 kN | Static Load Rating N/A 60.2 kN |
CRBC12020NN | Inner Diameter N/A 120 mm | Outside Diameter N/A 170 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 44.9 kN | Static Load Rating N/A 76.9 kN |
CRBC17020NN | Inner Diameter N/A 170 mm | Outside Diameter N/A 220 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 52.3 kN | Static Load Rating N/A 103.6 kN |
CRBC09020WW | Inner Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 39.7 kN | Static Load Rating N/A 60.2 kN |
CRBC18025NN | Inner Diameter N/A 180 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 79.6 kN | Static Load Rating N/A 154.8 kN |
CRBC19025NN | Inner Diameter N/A 190 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 54.5 kN | Static Load Rating N/A 113.6 kN |
CRBC20025NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 260 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 82.3 kN | Static Load Rating N/A 166.4 kN |
CRBC12025NN | Inner Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 66.3 kN | Static Load Rating N/A 109 kN |
CRBC13025NN | Inner Diameter N/A 130 mm | Outside Diameter N/A 190 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 67.8 kN | Static Load Rating N/A 114.8 kN |
CRBC14025NN | Inner Diameter N/A 140 mm | Outside Diameter N/A 200 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 69.5 kN | Static Load Rating N/A 120.6 kN |