High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 110 mm

Outside Diameter

N/A 160 mm

Width

N/A 20 mm

Radius

N/A 1 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 42.7 kN

Static Load Rating

N/A 70.2 kN

da

N/A 126 mm

Da

N/A 143 mm