High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure
Inner Diameter |
N/A 180 mm |
Outside Diameter |
N/A 240 mm |
Width |
N/A 25 mm |
Radius |
N/A 1.5 mm |
Oil Holes |
N/A 2.5 mm |
Dynamic Load Rating |
N/A 79.6 kN |
Static Load Rating |
N/A 154.8 kN |
da |
N/A 198 mm |
Da |
N/A 218 mm |