Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R15-10B1-FSW-439-521-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 521 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-489-571-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 571 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-539-621-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-589-671-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 671 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-639-721-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 721 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-689-771-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 771 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-789-871-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 871 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-889-971-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 971 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-1089-1171-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 1171 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R16-5B1-FSW-189-271-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 271 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R16-5B1-FSW-289-371-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 371 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R16-5B1-FSW-389-471-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 471 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R16-5B1-FSW-489-571-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 571 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R16-5B1-FSW-689-771-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 771 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R16-5B1-FSW-889-971-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 971 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R20-4B2-FSW-225-335-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 335 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-4B2-FSW-275-385-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 385 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-4B2-FSW-375-485-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 485 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-4B2-FSW-475-585-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 585 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-4B2-FSW-575-685-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 685 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-4B2-FSW-675-785-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 785 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-10B1-FSW-289-399-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 399 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-389-499-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 499 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-489-599-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 599 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-10B1-FSW-589-699-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 699 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |