Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R32-6B2-FSW-1165-1357-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1357 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R20-10B1-FSW-1289-1399-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1399 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-1510-1620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1620 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R25-10A2-FSW-1470-1633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 1633 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R32-6B2-FSW-1465-1657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1657 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-5B2-FSW-1465-1657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1657 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |