1 2
Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R32-10B2-FDW-680-959-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 959 mm | Static Load N/A 11199 kgf | Dynamic Load N/A 4810 kgf |
R32-10B2-FDW-580-859-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 859 mm | Static Load N/A 11199 kgf | Dynamic Load N/A 4810 kgf |
R32-10B2-FDW-480-759-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 759 mm | Static Load N/A 11199 kgf | Dynamic Load N/A 4810 kgf |
R32-10B2-FDW-380-659-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 659 mm | Static Load N/A 11199 kgf | Dynamic Load N/A 4810 kgf |
1 2