Ultra-thin (DMT) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMT series is designed ultra thin. The very low profile allows for very large shafts for design flexibility. This is an external rotation direct drive rotary tabl with high thrust force density and highly rigid design.
Item # |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|
DMTB2-00SP00-P0-3GS-0-0 | Diameter N/A 290 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 9.1 N·m | Finish N/A Metallic |
DMTB2-00SP00-P1-3GS-0-0 | Diameter N/A 290 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 9.1 N·m | Finish N/A Metallic |
DMTB2-00SP00-S0-3GS-0-0 | Diameter N/A 290 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 9.1 N·m | Finish N/A Metallic |
DMTB2-00SP00-S1-3GS-0-0 | Diameter N/A 290 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 9.1 N·m | Finish N/A Metallic |
DMTF2-10SP00-P0-3GS-0-0 | Diameter N/A 390 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 19 N·m | Finish N/A Metallic |
DMTF2-10SP00-P1-3GS-0-0 | Diameter N/A 390 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 19 N·m | Finish N/A Metallic |
DMTF2-10SP00-S0-3GS-0-0 | Diameter N/A 390 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 19 N·m | Finish N/A Metallic |
DMTF2-10SP00-S1-3GS-0-0 | Diameter N/A 390 mm | Height N/A 22 mm | Encoder type N/A Incremental | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 19 N·m | Finish N/A Metallic |