The DMT series is designed ultra thin. The very low profile allows for very large shafts for design flexibility. This is an external rotation direct drive rotary tabl with high thrust force density and highly rigid design.
1 - 8 of 8 | Results Per Page | View |
1 

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

N/A 290 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 9.1 N·m N/A Metallic
N/A 290 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 9.1 N·m N/A Metallic
N/A 290 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 9.1 N·m N/A Metallic
N/A 290 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 9.1 N·m N/A Metallic
N/A 390 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 19 N·m N/A Metallic
N/A 390 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 19 N·m N/A Metallic
N/A 390 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 19 N·m N/A Metallic
N/A 390 mm N/A 22 mm N/A Incremental N/A None N/A None N/A 19 N·m N/A Metallic
1 - 8 of 8 | Results Per Page | View |
1