• Analog signal output
  • Optimal for space-saving applications
  • Dustproof and waterproof, up to IP67 protection class
  • Resolution is up to 5µm while integrating with ST-A
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Connector

  • D-sub VGA 15 Pin
  • SCSI 14 Pin
  • SCSI 14 Pin (screw type)

Cable Length (m)

Item #

Output Signal

Resolution

Repeatability

Maximum Travel Speed

Connector

Cable Length

Sort by
N/A SIN/COS 50 mVp-p N/A 5 mm N/A ±10 µm N/A 10 m/s N/A SCSI 14 Pin (screw type) N/A 9 m
N/A SIN/COS 50 mVp-p N/A 5 mm N/A ±10 µm N/A 10 m/s N/A D-sub VGA 15 Pin N/A 9 m
N/A SIN/COS 50 mVp-p N/A 5 mm N/A ±10 µm N/A 10 m/s N/A SCSI 14 Pin N/A 10 m
N/A SIN/COS 50 mVp-p N/A 5 mm N/A ±10 µm N/A 10 m/s N/A SCSI 14 Pin (screw type) N/A 10 m
N/A SIN/COS 50 mVp-p N/A 5 mm N/A ±10 µm N/A 10 m/s N/A D-sub VGA 15 Pin N/A 10 m
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2