Positioning Measurement, E Type
Positioning Measurement System, Pole Pitch 5mm
- Analog signal output
- Optimal for space-saving applications
- Dustproof and waterproof, up to IP67 protection class
- Resolution is up to 5µm while integrating with ST-A
1 2
Item # |
Output Signal |
Resolution |
Repeatability |
Maximum Travel Speed |
Connector |
Cable Length |
---|---|---|---|---|---|---|
PM-A-09-5A-E-00 | Output Signal N/A SIN/COS 50 mVp-p | Resolution N/A 5 mm | Repeatability N/A ±10 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin (screw type) | Cable Length N/A 9 m |
PM-A-09-6A-E-00 | Output Signal N/A SIN/COS 50 mVp-p | Resolution N/A 5 mm | Repeatability N/A ±10 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 9 m |
PM-A-10-2A-E-00 | Output Signal N/A SIN/COS 50 mVp-p | Resolution N/A 5 mm | Repeatability N/A ±10 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 10 m |
PM-A-10-5A-E-00 | Output Signal N/A SIN/COS 50 mVp-p | Resolution N/A 5 mm | Repeatability N/A ±10 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin (screw type) | Cable Length N/A 10 m |
PM-A-10-6A-E-00 | Output Signal N/A SIN/COS 50 mVp-p | Resolution N/A 5 mm | Repeatability N/A ±10 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 10 m |
1 2