1 2
Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R12-5B1-FSW-310-380-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 50 mm | L3 N/A 380 mm | Static Load N/A 319 kgf637 kgf | Dynamic Load N/A 241 kgf382 kgf |
R12-5B1-FSW-260-330-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 50 mm | L3 N/A 330 mm | Static Load N/A 319 kgf637 kgf | Dynamic Load N/A 241 kgf382 kgf |
R12-5B1-FSW-210-280-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 50 mm | L3 N/A 280 mm | Static Load N/A 319 kgf637 kgf | Dynamic Load N/A 241 kgf382 kgf |
R12-5B1-FSW-160-230-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 50 mm | L3 N/A 230 mm | Static Load N/A 319 kgf637 kgf | Dynamic Load N/A 241 kgf382 kgf |
R12-5B1-FSW-110-180-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 50 mm | L3 N/A 180 mm | Static Load N/A 319 kgf637 kgf | Dynamic Load N/A 241 kgf382 kgf |
1 2