Linear Motors, LMSA Series
Linear Motors
- Iron-Core Linear Motor
- High dynamic response
- Low installation height
- UL and CE certification
- Continuous force range from 103N to 1579N
- Peak force range from 289N to 4458N
The LMSA Series is HIWIN’s three-phase iron-core synchronous linear motor.
The LMSA Series is comprised of a primary side (forcer) and secondary side (stator) permanent magnets. The stator can be infinitely extended, so the stroke will be unrestricted.
1 2
Clear
Filter
Winding
- Low Back EMF
- Standard
Continuous Force [N]
Continuous Current [Arms]
Mass of Forcer [kg]
L - Length of Forcer (mm)
W - Width of Forcer (mm)
- 56
- 86
- 116
- 123.5
Item # |
Winding |
Continuous Force [N] |
Continuous Current [Arms] |
Mass of Forcer [kg] |
L - Length of Forcer |
W - Width of Forcer |
---|---|---|---|---|---|---|
LMSA21 | Winding N/A Standard | Continuous Force [N] N/A 181 | Continuous Current [Arms] N/A 2 | Mass of Forcer [kg] N/A 1.1 | L - Length of Forcer N/A 118 mm | W - Width of Forcer N/A 86 mm |
LMSA21L | Winding N/A Low Back EMF | Continuous Force [N] N/A 181 | Continuous Current [Arms] N/A 4.4 | Mass of Forcer [kg] N/A 1.1 | L - Length of Forcer N/A 118 mm | W - Width of Forcer N/A 86 mm |
LMSA31 | Winding N/A Standard | Continuous Force [N] N/A 292 | Continuous Current [Arms] N/A 2 | Mass of Forcer [kg] N/A 1.9 | L - Length of Forcer N/A 118 mm | W - Width of Forcer N/A 116 mm |
LMSA31L | Winding N/A Low Back EMF | Continuous Force [N] N/A 292 | Continuous Current [Arms] N/A 4.5 | Mass of Forcer [kg] N/A 1.9 | L - Length of Forcer N/A 118 mm | W - Width of Forcer N/A 116 mm |
LMSA11 | Winding N/A Standard | Continuous Force [N] N/A 103 | Continuous Current [Arms] N/A 2.1 | Mass of Forcer [kg] N/A 0.7 | L - Length of Forcer N/A 118 mm | W - Width of Forcer N/A 56 mm |
LMSA11L | Winding N/A Low Back EMF | Continuous Force [N] N/A 103 | Continuous Current [Arms] N/A 4.7 | Mass of Forcer [kg] N/A 0.7 | L - Length of Forcer N/A 118 mm | W - Width of Forcer N/A 56 mm |
LMSA12 | Winding N/A Standard | Continuous Force [N] N/A 205 | Continuous Current [Arms] N/A 4.2 | Mass of Forcer [kg] N/A 1.4 | L - Length of Forcer N/A 223 mm | W - Width of Forcer N/A 56 mm |
LMSA12L | Winding N/A Low Back EMF | Continuous Force [N] N/A 205 | Continuous Current [Arms] N/A 9.4 | Mass of Forcer [kg] N/A 1.4 | L - Length of Forcer N/A 223 mm | W - Width of Forcer N/A 56 mm |
LMSA32 | Winding N/A Standard | Continuous Force [N] N/A 583 | Continuous Current [Arms] N/A 4 | Mass of Forcer [kg] N/A 3.8 | L - Length of Forcer N/A 223 mm | W - Width of Forcer N/A 116 mm |
LMSA32L | Winding N/A Low Back EMF | Continuous Force [N] N/A 583 | Continuous Current [Arms] N/A 8.9 | Mass of Forcer [kg] N/A 3.8 | L - Length of Forcer N/A 223 mm | W - Width of Forcer N/A 116 mm |
LMSA22 | Winding N/A Standard | Continuous Force [N] N/A 362 | Continuous Current [Arms] N/A 3.9 | Mass of Forcer [kg] N/A 2.2 | L - Length of Forcer N/A 223 mm | W - Width of Forcer N/A 86 mm |
LMSA22L | Winding N/A Low Back EMF | Continuous Force [N] N/A 362 | Continuous Current [Arms] N/A 8.8 | Mass of Forcer [kg] N/A 2.2 | L - Length of Forcer N/A 223 mm | W - Width of Forcer N/A 86 mm |
LMSA23 | Winding N/A Standard | Continuous Force [N] N/A 544 | Continuous Current [Arms] N/A 5.9 | Mass of Forcer [kg] N/A 3.3 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 86 mm |
LMSA23L | Winding N/A Low Back EMF | Continuous Force [N] N/A 544 | Continuous Current [Arms] N/A 13.1 | Mass of Forcer [kg] N/A 3.3 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 86 mm |
LMSA33 | Winding N/A Standard | Continuous Force [N] N/A 875 | Continuous Current [Arms] N/A 6 | Mass of Forcer [kg] N/A 5.7 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 116 mm |
LMSA33L | Winding N/A Low Back EMF | Continuous Force [N] N/A 875 | Continuous Current [Arms] N/A 13.4 | Mass of Forcer [kg] N/A 5.7 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 116 mm |
LMSA13 | Winding N/A Standard | Continuous Force [N] N/A 308 | Continuous Current [Arms] N/A 6.3 | Mass of Forcer [kg] N/A 2.1 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 56 mm |
LMSA13L | Winding N/A Low Back EMF | Continuous Force [N] N/A 308 | Continuous Current [Arms] N/A 14.1 | Mass of Forcer [kg] N/A 2.1 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 56 mm |
LMSAC3 | Winding N/A Standard | Continuous Force [N] N/A 947 | Continuous Current [Arms] N/A 6.0 | Mass of Forcer [kg] N/A 6.3 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 123.5 mm |
LMSAC3L | Winding N/A Low Back EMF | Continuous Force [N] N/A 947 | Continuous Current [Arms] N/A 13.4 | Mass of Forcer [kg] N/A 6.3 | L - Length of Forcer N/A 328 mm | W - Width of Forcer N/A 123.5 mm |
LMSA34 | Winding N/A Standard | Continuous Force [N] N/A 1166 | Continuous Current [Arms] N/A 8.0 | Mass of Forcer [kg] N/A 7.6 | L - Length of Forcer N/A 433 mm | W - Width of Forcer N/A 116 mm |
LMSA34L | Winding N/A Low Back EMF | Continuous Force [N] N/A 1166 | Continuous Current [Arms] N/A 17.9 | Mass of Forcer [kg] N/A 7.6 | L - Length of Forcer N/A 433 mm | W - Width of Forcer N/A 116 mm |
LMSA24 | Winding N/A Standard | Continuous Force [N] N/A 725 | Continuous Current [Arms] N/A 7.8 | Mass of Forcer [kg] N/A 4.4 | L - Length of Forcer N/A 433 mm | W - Width of Forcer N/A 86 mm |
LMSA24L | Winding N/A Low Back EMF | Continuous Force [N] N/A 725 | Continuous Current [Arms] N/A 17.5 | Mass of Forcer [kg] N/A 4.4 | L - Length of Forcer N/A 433 mm | W - Width of Forcer N/A 86 mm |
LMSAC5 | Winding N/A Standard | Continuous Force [N] N/A 1579 | Continuous Current [Arms] N/A 10.0 | Mass of Forcer [kg] N/A 10.5 | L - Length of Forcer N/A 538 mm | W - Width of Forcer N/A 123.5 mm |
1 2