Linear Motors, LMC Series
Linear Motors
- The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
- Three-phase
- Small inertia, high acceleration
- Low installation height
- No cogging
- No attraction between force
- Same movement axis can use with multiple
- Continuous Force Range from 12N to 1003N
- Peak Force range of 48N to 4012N
For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.
Clear
Filter
Type
Continuous Force [N]
Continuous Current [Arms]
Maximum Winding Temperature [ºC]
- 100
- 120
Lf - Length of Forcer (mm)
h - Height of Forcer (mm)
Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ºC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMCA1 | Continuous Force [N] N/A 12 | Continuous Current [Arms] N/A 2.2 | Peak Force (1s) [N] N/A 48 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.08 | Lf - Length of Forcer N/A 34 mm |
LMCB1 | Continuous Force [N] N/A 18 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 72 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.10 | Lf - Length of Forcer N/A 34 mm |
LMCC1 | Continuous Force [N] N/A 24 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 98 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.11 | Lf - Length of Forcer N/A 34 mm |
LMC-HUB1 | Continuous Force [N] N/A 20 | Continuous Current [Arms] N/A 1.5 | Peak Force (1s) [N] N/A 80 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.05 | Lf - Length of Forcer N/A 49 mm |
LMC-EFE1 | Continuous Force [N] N/A 50 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 200 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.30 | Lf - Length of Forcer N/A 61 mm |
LMC-EFC1 | Continuous Force [N] N/A 38 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 150 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.24 | Lf - Length of Forcer N/A 61 mm |
LMC-EFF1 | Continuous Force [N] N/A 77 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 309 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.7 | Lf - Length of Forcer N/A 61 mm |
LMCC2 | Continuous Force [N] N/A 49 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 195 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.21 | Lf - Length of Forcer N/A 66 mm |
LMCB2 | Continuous Force [N] N/A 36 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 144 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.20 | Lf - Length of Forcer N/A 66 mm |
LMCA2 | Continuous Force [N] N/A 24 | Continuous Current [Arms] N/A 2.3 | Peak Force (1s) [N] N/A 96 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.15 | Lf - Length of Forcer N/A 66 mm |
LMC-HUB2 | Continuous Force [N] N/A 40 | Continuous Current [Arms] N/A 3.1 | Peak Force (1s) [N] N/A 160 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.10 | Lf - Length of Forcer N/A 97 mm |
LMCA3 | Continuous Force [N] N/A 34 | Continuous Current [Arms] N/A 2.1 | Peak Force (1s) [N] N/A 136 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.23 | Lf - Length of Forcer N/A 98 mm |
LMCB3 | Continuous Force [N] N/A 54 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 216 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.29 | Lf - Length of Forcer N/A 98 mm |
LMCC3 | Continuous Force [N] N/A 73 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 293 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.32 | Lf - Length of Forcer N/A 98 mm |
LMC-EFE2 | Continuous Force [N] N/A 100 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 400 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.60 | Lf - Length of Forcer N/A 121 mm |
LMC-EFF2 | Continuous Force [N] N/A 154 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 617 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.3 | Lf - Length of Forcer N/A 121 mm |
LMC-EFC2 | Continuous Force [N] N/A 75 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 300 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.48 | Lf - Length of Forcer N/A 121 mm |
LMCC4 | Continuous Force [N] N/A 98 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 391 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.42 | Lf - Length of Forcer N/A 130 mm |
LMCB4 | Continuous Force [N] N/A 73 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 292 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.38 | Lf - Length of Forcer N/A 130 mm |
LMCA4 | Continuous Force [N] N/A 45 | Continuous Current [Arms] N/A 2.1 | Peak Force (1s) [N] N/A 180 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.31 | Lf - Length of Forcer N/A 130 mm |
LMCA5 | Continuous Force [N] N/A 52 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 208 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.38 | Lf - Length of Forcer N/A 162 mm |
LMCB5 | Continuous Force [N] N/A 91 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 364 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.48 | Lf - Length of Forcer N/A 162 mm |
LMCC5 | Continuous Force [N] N/A 122 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 489 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.53 | Lf - Length of Forcer N/A 162 mm |
LMC-EFC3 | Continuous Force [N] N/A 113 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 450 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.72 | Lf - Length of Forcer N/A 181 mm |
LMC-EFF3 | Continuous Force [N] N/A 231 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 926 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 2.0 | Lf - Length of Forcer N/A 181 mm |