Linear Motors, LMC Series
Linear Motors
- The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
- Three-phase
- Small inertia, high acceleration
- Low installation height
- No cogging
- No attraction between force
- Same movement axis can use with multiple
- Continuous Force Range from 12N to 1003N
- Peak Force range of 48N to 4012N
For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.
Clear
Filter
Type
Continuous Force [N]
Continuous Current [Arms]
Maximum Winding Temperature [ºC]
- 100
- 120
Lf - Length of Forcer (mm)
h - Height of Forcer (mm)
Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ºC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMC-EFF2 | Continuous Force [N] N/A 154 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 617 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.3 | Lf - Length of Forcer N/A 121 mm |
LMC-EFF3 | Continuous Force [N] N/A 231 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 926 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 2.0 | Lf - Length of Forcer N/A 181 mm |
LMC-EFF4 | Continuous Force [N] N/A 309 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1234 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 2.7 | Lf - Length of Forcer N/A 241 mm |
LMC-EFF5 | Continuous Force [N] N/A 386 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1543 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 3.3 | Lf - Length of Forcer N/A 301 mm |
LMC-EFF6 | Continuous Force [N] N/A 463 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1852 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 4.0 | Lf - Length of Forcer N/A 361 mm |
LMC-EFF7 | Continuous Force [N] N/A 540 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 2160 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 4.7 | Lf - Length of Forcer N/A 421 mm |
LMC-EFF8 | Continuous Force [N] N/A 617 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 2469 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 5.3 | Lf - Length of Forcer N/A 481 mm |
LMC-EFF9 | Continuous Force [N] N/A 694 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 2777 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 6.0 | Lf - Length of Forcer N/A 541 mm |
LMC-EFFA | Continuous Force [N] N/A 771 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 3086 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 6.7 | Lf - Length of Forcer N/A 601 mm |
LMC-EFFB | Continuous Force [N] N/A 849 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 3394 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 7.3 | Lf - Length of Forcer N/A 661 mm |
LMC-EFFC | Continuous Force [N] N/A 926 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 3703 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 8.0 | Lf - Length of Forcer N/A 721 mm |
LMC-EFFD | Continuous Force [N] N/A 1003 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 4012 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 8.7 | Lf - Length of Forcer N/A 718 mm |
LMCF4 | Continuous Force [N] N/A 228 | Continuous Current [Arms] N/A 3.8 | Peak Force (1s) [N] N/A 912 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 2.50 | Lf - Length of Forcer N/A 260 mm |
LMCF6 | Continuous Force [N] N/A 342 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1368 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 3.75 | Lf - Length of Forcer N/A 380 mm |
LMCF8 | Continuous Force [N] N/A 456 | Continuous Current [Arms] N/A 7.6 | Peak Force (1s) [N] N/A 1824 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 5.00 | Lf - Length of Forcer N/A 500 mm |
LMCFA | Continuous Force [N] N/A 570 | Continuous Current [Arms] N/A 9.5 | Peak Force (1s) [N] N/A 2280 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 6.25 | Lf - Length of Forcer N/A 620 mm |
LMCFC | Continuous Force [N] N/A 684 | Continuous Current [Arms] N/A 11.4 | Peak Force (1s) [N] N/A 2736 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 7.50 | Lf - Length of Forcer N/A 740 mm |
LMC-HUB1 | Continuous Force [N] N/A 20 | Continuous Current [Arms] N/A 1.5 | Peak Force (1s) [N] N/A 80 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.05 | Lf - Length of Forcer N/A 49 mm |
LMC-HUB2 | Continuous Force [N] N/A 40 | Continuous Current [Arms] N/A 3.1 | Peak Force (1s) [N] N/A 160 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.10 | Lf - Length of Forcer N/A 97 mm |