The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
    For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.

  • Three-phase
  • Small inertia, high acceleration
  • Low installation height
  • No cogging
  • No attraction between force
  • Same movement axis can use with multiple
  • Continuous Force Range from 12N to 1003N
  • Peak Force range of 48N to 4012N
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Type

Continuous Force [N]

Continuous Current [Arms]

Maximum Winding Temperature [ºC]

  • 100
  • 120

Lf - Length of Forcer (mm)

h - Height of Forcer (mm)

Item #

Continuous Force [N]

Continuous Current [Arms]

Peak Force (1s) [N]

Maximum Winding Temperature [ºC]

Mass of Forcer [kg]

Lf - Length of Forcer

N/A 231 N/A 5.7 N/A 926 N/A 120 N/A 2.0 N/A 181 mm
N/A 309 N/A 5.7 N/A 1234 N/A 120 N/A 2.7 N/A 241 mm
N/A 386 N/A 5.7 N/A 1543 N/A 120 N/A 3.3 N/A 301 mm
N/A 463 N/A 5.7 N/A 1852 N/A 120 N/A 4.0 N/A 361 mm
N/A 540 N/A 5.7 N/A 2160 N/A 120 N/A 4.7 N/A 421 mm
N/A 617 N/A 5.7 N/A 2469 N/A 120 N/A 5.3 N/A 481 mm
N/A 694 N/A 5.7 N/A 2777 N/A 120 N/A 6.0 N/A 541 mm
N/A 771 N/A 5.7 N/A 3086 N/A 120 N/A 6.7 N/A 601 mm
N/A 849 N/A 5.7 N/A 3394 N/A 120 N/A 7.3 N/A 661 mm
N/A 926 N/A 5.7 N/A 3703 N/A 120 N/A 8.0 N/A 721 mm
N/A 1003 N/A 5.7 N/A 4012 N/A 120 N/A 8.7 N/A 718 mm
N/A 50 N/A 2.7 N/A 200 N/A 120 N/A 0.30 N/A 61 mm
N/A 100 N/A 2.7 N/A 400 N/A 120 N/A 0.60 N/A 121 mm
N/A 150 N/A 2.7 N/A 600 N/A 120 N/A 0.90 N/A 181 mm
N/A 200 N/A 2.7 N/A 800 N/A 120 N/A 1.20 N/A 241 mm
N/A 250 N/A 2.7 N/A 1000 N/A 120 N/A 1.50 N/A 301 mm
N/A 300 N/A 5.4 N/A 1200 N/A 120 N/A 1.80 N/A 361 mm
N/A 20 N/A 1.5 N/A 80 N/A 120 N/A 0.05 N/A 49 mm
N/A 40 N/A 3.1 N/A 160 N/A 120 N/A 0.10 N/A 97 mm
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3