Multi-axis Counters
High Effciency Counters
- LED display, high brightness
- Easy operation, suitable for cutting machines,traditional gantry milling machines, and programmable drilling machines
- Compact design and easy installation
Item # |
Input Signal |
Input Voltage |
Operating Frequency |
Number of Axis |
Plug |
Signal Format |
---|---|---|---|---|---|---|
PMED-S3-2-1-0 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 8 to 30 VDC±5% /0.08 A | Operating Frequency N/A up to 1.5 MHz | Number of Axis N/A 2 | Plug N/A Plug type A,flat blade | Signal Format N/A Digital |
PMED-S3-2-1-1 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 8 to 30 VDC±5% /0.08 A | Operating Frequency N/A up to 1.5 MHz | Number of Axis N/A 2 | Plug N/A Plug type C,Europlug | Signal Format N/A Digital |
PMED-S3-3-1-0 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 8 to 30 VDC±5% /0.08 A | Operating Frequency N/A up to 1.5 MHz | Number of Axis N/A 3 | Plug N/A Plug type A,flat blade | Signal Format N/A Digital |
PMED-S3-3-1-1 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 8 to 30 VDC±5% /0.08 A | Operating Frequency N/A up to 1.5 MHz | Number of Axis N/A 3 | Plug N/A Plug type C,Europlug | Signal Format N/A Digital |