Micro LCD Counters
High Effciency Counters
- Embedded head, suitable for cutting and wood-processing machines
- Parameter save function
- Extremely compact, easily mounted, and cost-effective
1 2
Clear
Filter
Cable Length (m)
- 1
- 2
- 3
Housing
- E Type
- H Type
Suitable for Guideway System
Accuracy at 20°C
- ±110 µm
- ±125 µm
- ±95 µm
Item # |
Cable Length |
Housing |
Suitable for Guideway System |
Display |
Accuracy at 20°C |
Input Voltage |
---|---|---|---|---|---|---|
UPLD-A-01-E-00 | Cable Length N/A 1 m | Housing N/A E Type | Suitable for Guideway System N/A Standard (E type readhead) | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-E-20 | Cable Length N/A 1 m | Housing N/A E Type | Suitable for Guideway System N/A PGH20 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-E-25 | Cable Length N/A 1 m | Housing N/A E Type | Suitable for Guideway System N/A PGH25 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-E-30 | Cable Length N/A 1 m | Housing N/A E Type | Suitable for Guideway System N/A PGH30 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-E-35 | Cable Length N/A 1 m | Housing N/A E Type | Suitable for Guideway System N/A PGH35 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-E-45 | Cable Length N/A 1 m | Housing N/A E Type | Suitable for Guideway System N/A PGH45 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-H-00 | Cable Length N/A 1 m | Housing N/A H Type | Suitable for Guideway System N/A Standard (E type readhead) | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-H-20 | Cable Length N/A 1 m | Housing N/A H Type | Suitable for Guideway System N/A PGH20 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-H-25 | Cable Length N/A 1 m | Housing N/A H Type | Suitable for Guideway System N/A PGH25 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-H-30 | Cable Length N/A 1 m | Housing N/A H Type | Suitable for Guideway System N/A PGH30 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-H-35 | Cable Length N/A 1 m | Housing N/A H Type | Suitable for Guideway System N/A PGH35 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-01-H-45 | Cable Length N/A 1 m | Housing N/A H Type | Suitable for Guideway System N/A PGH45 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±95 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-E-00 | Cable Length N/A 2 m | Housing N/A E Type | Suitable for Guideway System N/A Standard (E type readhead) | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-E-20 | Cable Length N/A 2 m | Housing N/A E Type | Suitable for Guideway System N/A PGH20 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-E-25 | Cable Length N/A 2 m | Housing N/A E Type | Suitable for Guideway System N/A PGH25 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-E-30 | Cable Length N/A 2 m | Housing N/A E Type | Suitable for Guideway System N/A PGH30 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-E-35 | Cable Length N/A 2 m | Housing N/A E Type | Suitable for Guideway System N/A PGH35 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-E-45 | Cable Length N/A 2 m | Housing N/A E Type | Suitable for Guideway System N/A PGH45 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-H-00 | Cable Length N/A 2 m | Housing N/A H Type | Suitable for Guideway System N/A Standard (E type readhead) | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-H-20 | Cable Length N/A 2 m | Housing N/A H Type | Suitable for Guideway System N/A PGH20 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-H-25 | Cable Length N/A 2 m | Housing N/A H Type | Suitable for Guideway System N/A PGH25 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-H-30 | Cable Length N/A 2 m | Housing N/A H Type | Suitable for Guideway System N/A PGH30 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-H-35 | Cable Length N/A 2 m | Housing N/A H Type | Suitable for Guideway System N/A PGH35 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-02-H-45 | Cable Length N/A 2 m | Housing N/A H Type | Suitable for Guideway System N/A PGH45 | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±110 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
UPLD-A-03-E-00 | Cable Length N/A 3 m | Housing N/A E Type | Suitable for Guideway System N/A Standard (E type readhead) | Display N/A LCD display with +/- sign | Accuracy at 20°C N/A ±125 µm | Input Voltage N/A commercial AA No.3 batteries x 2 |
1 2