• LED display
  • Suitable for CNC machine centers, gantry machine centers, milling machines and drilling machines
  • Easy operation and installation
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Input Signal

Input Voltage

Operating Frequency

Number of Axis

Plug

Signal Format

Sort by
N/A Digital: 5 V RS422/TTL N/A 90 to 240 VAC N/A up to 2 MHz N/A 2 N/A Plug type A,flat blade N/A Digital
N/A Digital: 5 V RS422/TTL N/A 90 to 240 VAC N/A up to 2 MHz N/A 2 N/A Plug type C,Europlug N/A Digital
N/A Digital: 5 V RS422/TTL N/A 90 to 240 VAC N/A up to 2 MHz N/A 3 N/A Plug type A,flat blade N/A Digital
N/A Digital: 5 V RS422/TTL N/A 90 to 240 VAC N/A up to 2 MHz N/A 3 N/A Plug type C,Europlug N/A Digital
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1