High Effciency Multi-Axis Counters
High Effciency Counters
- LED display
- Suitable for CNC machine centers, gantry machine centers, milling machines and drilling machines
- Easy operation and installation
Item # |
Input Signal |
Input Voltage |
Operating Frequency |
Number of Axis |
Plug |
Signal Format |
---|---|---|---|---|---|---|
PMED-S4-2-1-0 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 90 to 240 VAC | Operating Frequency N/A up to 2 MHz | Number of Axis N/A 2 | Plug N/A Plug type A,flat blade | Signal Format N/A Digital |
PMED-S4-2-1-1 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 90 to 240 VAC | Operating Frequency N/A up to 2 MHz | Number of Axis N/A 2 | Plug N/A Plug type C,Europlug | Signal Format N/A Digital |
PMED-S4-3-1-0 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 90 to 240 VAC | Operating Frequency N/A up to 2 MHz | Number of Axis N/A 3 | Plug N/A Plug type A,flat blade | Signal Format N/A Digital |
PMED-S4-3-1-1 | Input Signal N/A Digital: 5 V RS422/TTL | Input Voltage N/A 90 to 240 VAC | Operating Frequency N/A up to 2 MHz | Number of Axis N/A 3 | Plug N/A Plug type C,Europlug | Signal Format N/A Digital |