Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBC13025NN | Inner Diameter N/A 130 mm | Outside Diameter N/A 190 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 67.8 kN | Static Load Rating N/A 114.8 kN |
CRBC14025NN | Inner Diameter N/A 140 mm | Outside Diameter N/A 200 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 69.5 kN | Static Load Rating N/A 120.6 kN |
CRBC15025NN | Inner Diameter N/A 150 mm | Outside Diameter N/A 210 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 73.1 kN | Static Load Rating N/A 131.9 kN |
CRBC16025NN | Inner Diameter N/A 160 mm | Outside Diameter N/A 220 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 74.5 kN | Static Load Rating N/A 137.7 kN |
CRBC17020NN | Inner Diameter N/A 170 mm | Outside Diameter N/A 220 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 52.3 kN | Static Load Rating N/A 103.6 kN |
CRBC18025NN | Inner Diameter N/A 180 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 79.6 kN | Static Load Rating N/A 154.8 kN |
CRBC19025NN | Inner Diameter N/A 190 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 54.5 kN | Static Load Rating N/A 113.6 kN |
CRBC20025NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 260 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 82.3 kN | Static Load Rating N/A 166.4 kN |
CRBC40035NN | Inner Diameter N/A 400 mm | Outside Diameter N/A 480 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 219.4 kN | Static Load Rating N/A 523.9 kN |
CRBC02008WW | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBC02508WW | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBC03010WW | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBC03510WW | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBC04010WW | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBC04510WW | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBC05013WW | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBC06013WW | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBC07013WW | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBC08013WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBC08016WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBC09016WW | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBC09020WW | Inner Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 39.7 kN | Static Load Rating N/A 60.2 kN |
CRBC10016WW | Inner Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 32.5 kN | Static Load Rating N/A 52.3 kN |
CRBC10020WW | Inner Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 40.4 kN | Static Load Rating N/A 63.6 kN |
CRBC11020WW | Inner Diameter N/A 110 mm | Outside Diameter N/A 160 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 42.7 kN | Static Load Rating N/A 70.2 kN |