High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 90 mm

Outside Diameter

N/A 130 mm

Width

N/A 16 mm

Radius

N/A 1 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 30.8 kN

Static Load Rating

N/A 47.4 kN

da

N/A 104 mm

Da

N/A 120 mm