Item # |
Output Speed |
Output Torque |
Holding Brake Options |
Encoder Type |
Motor Shaft |
Weight (with brake) [kg] |
---|---|---|---|---|---|---|
FRLS4020406A | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020406B | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020406C | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020406D | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020506A | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020506B | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020506C | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020506D | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020606A | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020606B | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020606C | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS4020606D | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.31 |
FRLS402B406A | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B406B | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B406C | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B406D | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B506A | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B506B | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B506C | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B506D | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B606A | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B606B | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B606C | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.86 |
FRLS402B606D | Output Speed N/A 3000 rpm | Output Torque N/A 1.27 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.86 |