Unit of Measure

Shaft Outside Diameter

N/A 32 mm

Outside Diameter

N/A 85 mm

L1

N/A 1180 mm

L2

N/A 1219 mm

L3

N/A 1376 mm

Accuracy Grade

N/A 5

Stroke

N/A 1000 mm

Pitch Circle Diameter (PCD)

N/A 33 mm

Root Diameter (RD)

N/A 28.132 mm

Direction

N/A Right Hand

Lead Angle

N/A 13.56 º

Screw P.C.D.

N/A 33 mm

Steel Ball Diameter

N/A 4.763 mm

Circuits

N/A 3

Static Load

N/A 4410 kgf8820 kgf

Dynamic Load

N/A 1980 kgf3150 kgf

Axial Play

N/A 0 mm0.005 OR LESS mm

Drag Torque

N/A 0.69-3.21 kgf·cm0.8 MAX kgf·cm

Spacer Ball

N/A - 1:1