Flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

F

N/A 210 mm

L

N/A 185 mm

T

N/A 28 mm

D

N/A 144 mm

BCD-E

N/A 174 mm

Start Angle

N/A 30 º

Y

N/A 26.0 mm

X

N/A 18.0 mm

Z

N/A 17.5 mm

S

N/A 25 mm

Oil Hole

N/A 1/8PT

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Circuits

N/A 2.5x2

Dynamic Load

N/A 16483 kgf

Static Load

N/A 58851 kgf