Flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 154 mm

L

N/A 130 mm

T

N/A 22 mm

D

N/A 110 mm

BCD-E

N/A 130 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 15 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 2.5x2

Dynamic Load

N/A 5873 kgf

Static Load

N/A 20135 kgf