Flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

F

N/A 128 mm

L

N/A 102 mm

T

N/A 15 mm

D

N/A 86 mm

BCD-E

N/A 106 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 15 mm

Oil Hole

N/A 1/8PT

Lead

N/A 16 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 2.5x1

Dynamic Load

N/A 2660 kgf

Static Load

N/A 6363 kgf