Unit of Measure

Shaft Outside Diameter

N/A 12 mm

Outside Diameter

N/A 37 mm

L1

N/A 310 mm

L2

N/A 325 mm

L3

N/A 380 mm

Accuracy Grade

N/A 3

Stroke

N/A 250 mm

Pitch Circle Diameter (PCD)

N/A 12.2 mm

Root Diameter (RD)

N/A 10.652 mm

Direction

N/A Right Hand

Lead Angle

N/A 2.99 º

Screw P.C.D.

N/A 12.2 mm

Steel Ball Diameter

N/A 1.5 mm

Circuits

N/A 1x3

Static Load

N/A 430 kgf

Dynamic Load

N/A 217 kgf

Axial Play

N/A 0 mm0.005 MAX mm

Drag Torque

N/A 0.04-0.35 kgf·cm0.1 MAX kgf·cm

Spacer Ball

N/A -