- The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
- Three-phase
- Small inertia, high acceleration
- Low installation height
- No cogging
- No attraction between force
- Same movement axis can use with multiple
- Continuous Force Range from 12N to 1003N
- Peak Force range of 48N to 4012N
For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.
Unit of Measure
Specifications
|
Technical Attributes
|
Dimensional Drawing
|
Dimensions
|
Stator Dimensional Drawing
|
Stator Dimensions
|
Assembled Dimensions
Technical Attributes
Continuous Force [N] |
N/A 181 |
Continuous Current [Arms] |
N/A 2.0 |
Peak Force (1s) [N] |
N/A 724 |
Force Constant[N/Arms] |
N/A 90.6 |
Maximum Winding Temperature [ºC] |
N/A 100 |
Electrical Time Constant [ms] |
N/A 0.3 |
Resistance (line to line at 25ºC) [Ω] |
N/A 17.9 |
Inductance (line to line) [mH] |
N/A 6.2 |
Pole Pair Pitch [mm] |
N/A 32 |
Minimum Bending Radius of Cable [mm] |
N/A 37.5 |
Back emf Constant (line to line) [Vrms/(m/s)] |
N/A 50.0 |
Motor Constant [N/√W] |
N/A 17.5 |
Thermal Resistance [ºC/W] |
N/A 0.56 |
Thermal Switch |
N/A PTC |
Max. DC Bus [VDC] |
N/A 330 |
Mass of Forcer [kg] |
N/A 0.88 |