For use with Hiwin 2000W motor.
Unit of Measure

Technical Attributes

Type

N/A 13bit encoder

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 45 ºC

Rated Output

N/A 2000 W

Interface

N/A EtherCAT(mega-ulink)

Voltage Range

N/A 3 phase 220VAC

Encoder Type

N/A 13bit less-wire incremental encoder

Dimensional Drawing


Frame D (D2x-20xx-E(F,K,U)-Dx) - Dimensional Drawing

Dimensions

Depth

N/A 105 mm

Width

N/A 255 mm

Height

N/A 168 mm