For use with Hiwin 1000W motor.
Unit of Measure

Technical Attributes

Type

N/A 17bit encoder

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 45 ºC

Rated Output

N/A 1000 W

Interface

N/A Standard

Voltage Range

N/A 1/3 phase 110/220VAC

Encoder Type

N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder

Dimensional Drawing


Frame B (D2x-04xx-S(T)-Bx) - Dimensional Drawing

Dimensions

Depth

N/A 90 mm

Width

N/A 225 mm

Height

N/A 168 mm