For use with Hiwin 400W motor.
Unit of Measure

Technical Attributes

Type

N/A 17bit encoder

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 45 ºC

Rated Output

N/A 400 W

Interface

N/A EtherCAT(CoE)

Voltage Range

N/A 1/3 phase 110/220VAC

Encoder Type

N/A 17bit serial incremental encoder(HIWIN17)

Dimensional Drawing


Frame B (D2x-04xx-E(F,K,U)-Bx) - Dimensional Drawing

Dimensions

Depth

N/A 72.8 mm

Width

N/A 180 mm

Height

N/A 159.5 mm