Unit of Measure

Specifications

Type

N/A Medium inertia, medium capacity

Output Speed

N/A 2000 rpm

Output Torque

N/A 9.55 N.m

Holding Brake Options

N/A Without holding brake

Encoder Type

N/A 17bit absolute encoder

Frame Size

N/A 130 mm

Motor Shaft

N/A Round shaft / with oil seal

IP Level

N/A IP65

Application Temperature

N/A 0 ºC - 40 ºC

Storage Temperature

N/A 15 ºC - 70 ºC

Humidity

N/A 80% RH or less

Storage Humidity

N/A 80% RH or less

Technical Attributes

Drive Input Voltage [V]

N/A AC220

Rated Power [W]

N/A 2000

Rated Torque [N.m]

N/A 9.55

Rated Current [Arms]

N/A 11

Peak Max. Torque [N.m]

N/A 28.65

Peak Max. Current [Arms]

N/A 33

Rated Speed [rpm]

N/A 2000

Max. Speed [rpm]

N/A 3000

Torque Constant [N.m/Arms]

N/A 0.87

Back emf Constant [Vrms/krpm]

N/A 57.8

Resistance (line to line) [Ω]

N/A 0.41

Inductance (line to line) [mH]

N/A 3.7

Inertia of Rotating Parts (with brake) [ [kg-m2(×10-4)]

N/A 13(14.1)

Weight (with brake) [kg]

N/A 8.0

Motor Insulation Grade

N/A Class A (UL)

Motor Protect

N/A Total enclosed, self-cooled, IP65 (Except for shaft and connector)

Insulation Resistance

N/A 10 MΩ, DC500 V

Insulation Voltage Resistance

N/A AC1500 V, 60 second

Controller Specifications

Part No. Drive

N/A D2T-2032-S-D5

Frame

N/A D

Drive Power Capacity

N/A Approx. 3.5kVA

Brake Specifications

Static Friction Torque (Minimum) [N.m]

N/A 10

Magnetizing Current [A]

N/A 0.56

Brake Input Voltage [V]

N/A DC24

Suction Time (Maximum) [ms]

N/A 80

Release Time (Maximum) [ms]

N/A 30

Optional Parts

Motor Cable

N/A HVPM04BB03MB HVPM04BB05MB HVPM04BB07MB HVPM04BB10MB HVPM04CB03MB HVPM04CB05MB HVPM04CB07MB HVPM04CB10MB

Encoder Cable

N/A HVE17ABB03MB HVE17ABB05MB HVE17ABB07MB HVE17ABB10MB HVE17ACB03MB HVE17ACB05MB HVE17ACB07MB HVE17ACB10MB

Control Signal Cable

N/A LMACK02D

EMC Kit Single Phase

N/A D2-EMC3

EMC Kit Three Phase

N/A D2-EMC2

Regenerative Resistor

N/A RG2

Common Mode Filter

N/A MF-CM-S

DC Reactor

N/A B86732G15L712

Dimensional Drawing


Servo Motor 2000W, Middle inertia , Middle capacity - Dimensional Drawing

Application

N/A Machine Tools
Conveyor Equipment
Textile Machine
Mechanical Arm

Environment

N/A

  • Storage condition
    - Indoor illumination
    - Keep away from following environment
    a. corrosive gases
    b. flammable gas
    c. grease and dirt
  • Elevation above sea level
    1000m under
  • Vibration resistance
    49m/s2 or less