Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
2R16-32V2-DFSH-382-471-0.018 | N/A 16 mm | N/A 55 mm | N/A 471 mm | N/A 1010 kgf | N/A 490 kgf |
2R16-32V2-DFSH-582-671-0.018 | N/A 16 mm | N/A 55 mm | N/A 671 mm | N/A 1010 kgf | N/A 490 kgf |
2R16-32V2-DFSH-882-971-0.018 | N/A 16 mm | N/A 55 mm | N/A 971 mm | N/A 1010 kgf | N/A 490 kgf |
2R16-32V2-DFSH-1282-1371-0.018 | N/A 16 mm | N/A 55 mm | N/A 1371 mm | N/A 1010 kgf | N/A 490 kgf |
2R20-40V2-DFSH-506-620-0.018 | N/A 20 mm | N/A 58 mm | N/A 620 mm | N/A 1240 kgf | N/A 540 kgf |
2R20-40V2-DFSH-706-820-0.018 | N/A 20 mm | N/A 58 mm | N/A 820 mm | N/A 1240 kgf | N/A 540 kgf |
2R20-40V2-DFSH-906-1020-0.018 | N/A 20 mm | N/A 58 mm | N/A 1020 mm | N/A 1240 kgf | N/A 540 kgf |
2R20-40V2-DFSH-1106-1220-0.018 | N/A 20 mm | N/A 58 mm | N/A 1220 mm | N/A 1240 kgf | N/A 540 kgf |
2R20-40V2-DFSH-1306-1420-0.018 | N/A 20 mm | N/A 58 mm | N/A 1420 mm | N/A 1240 kgf | N/A 540 kgf |
2R20-40V2-DFSH-1706-1820-0.018 | N/A 20 mm | N/A 58 mm | N/A 1820 mm | N/A 1240 kgf | N/A 540 kgf |
2R25-50V2-DFSH-844-1013-0.018 | N/A 25 mm | N/A 70 mm | N/A 1013 mm | N/A 1930 kgf | N/A 800 kgf |
2R25-50V2-DFSH-1144-1313-0.018 | N/A 25 mm | N/A 70 mm | N/A 1313 mm | N/A 1930 kgf | N/A 800 kgf |
2R25-50V2-DFSH-1644-1813-0.018 | N/A 25 mm | N/A 70 mm | N/A 1813 mm | N/A 1930 kgf | N/A 800 kgf |
2R25-50V2-DFSH-2144-2313-0.018 | N/A 25 mm | N/A 70 mm | N/A 2313 mm | N/A 1930 kgf | N/A 800 kgf |