Item # |
d1 |
L |
L1 |
Bore Depth A |
L2 |
Weight |
---|---|---|---|---|---|---|
LK08 | N/A 8 mm | N/A 22.5 mm | N/A | N/A 3.5 mm | N/A 26.0 mm | N/A 0.28 kg |
LK10 | N/A 10 mm | N/A 24.0 mm | N/A 6.0 mm | N/A 6 mm | N/A 29.5 mm | N/A 0.44 kg |
LK12 | N/A 12 mm | N/A 24.0 mm | N/A 6.0 mm | N/A 6 mm | N/A 29.5 mm | N/A 0.42 kg |
LK15 | N/A 15 mm | N/A 25 mm | N/A 6.0 mm | N/A 5 mm | N/A 36.0 mm | N/A 0.51 kg |