Item # |
d1 |
H |
A |
F |
D |
L |
---|---|---|---|---|---|---|
FF06 | N/A 6 mm | N/A 6 mm | N/A 36 mm | N/A 4 mm | N/A 22 mm | N/A 10 mm |
FF10 | N/A 8 mm | N/A 7 mm | N/A 43 mm | N/A 5 mm | N/A 28 mm | N/A 12 mm |
FF12 | N/A 10 mm | N/A 7 mm | N/A 52 mm | N/A 8 mm | N/A 34 mm | N/A 15 mm |
FF15 | N/A 15 mm | N/A 9 mm | N/A 63 mm | N/A 8 mm | N/A 40 mm | N/A 17 mm |
FF17 | N/A 17 mm | N/A 11 mm | N/A 77 mm | N/A 9 mm | N/A 50 mm | N/A 20 mm |
FF20 | N/A 20 mm | N/A 11 mm | N/A 85 mm | N/A 9 mm | N/A 57 mm | N/A 20 mm |
FF25 | N/A 25 mm | N/A 14 mm | N/A 98 mm | N/A 10 mm | N/A 63 mm | N/A 24 mm |
FF30 | N/A 30 mm | N/A 18 mm | N/A 117 mm | N/A 9 mm | N/A 75 mm | N/A 27 mm |