Item # |
d1 |
L |
L1 |
Bore Depth A |
L2 |
Weight |
---|---|---|---|---|---|---|
EK05 | N/A 5 mm | N/A 16.5 mm | N/A | N/A 3.5 mm | N/A 18.5 mm | N/A 0.12 kg |
EK06 | N/A 6 mm | N/A 20 mm | N/A | N/A 3.5 mm | N/A 22.0 mm | N/A 0.18 kg |
EK08 | N/A 8 mm | N/A 23 mm | N/A | N/A 4.0 mm | N/A 26.0 mm | N/A 0.27 kg |
EK10 | N/A 10 mm | N/A 24.0 mm | N/A 6.0 mm | N/A 6 mm | N/A 29.5 mm | N/A 0.47 kg |
EK12 | N/A 12 mm | N/A 24.0 mm | N/A 6.0 mm | N/A 6 mm | N/A 29.5 mm | N/A 0.45 kg |
EK15 | N/A 15 mm | N/A 25 mm | N/A 6.0 mm | N/A 5 mm | N/A 36.0 mm | N/A 0.60 kg |
EK20 | N/A 20 mm | N/A 42 mm | N/A 10.0 mm | N/A 10.0 mm | N/A 50.0 mm | N/A 1.35 kg |