Item # |
d1 |
H |
L |
B |
Weight |
---|---|---|---|---|---|
EF06 | N/A 6 mm | N/A 25 mm | N/A 12 mm | N/A 42 mm | N/A 0.10 kg |
EF08 | N/A 6 mm | N/A 32 mm | N/A 14 mm | N/A 52 mm | N/A 0.16 kg |
EF10 | N/A 8 mm | N/A 43 mm | N/A 20 mm | N/A 70 mm | N/A 0.35 kg |
EF12 | N/A 10 mm | N/A 43 mm | N/A 20 mm | N/A 70 mm | N/A 0.35 kg |
EF15 | N/A 15 mm | N/A 49 mm | N/A 20 mm | N/A 80 mm | N/A 0.40 kg |
EF20 | N/A 20 mm | N/A 58 mm | N/A 26 mm | N/A 95 mm | N/A 0.65 kg |