Item # |
d1 |
L |
L1 |
Bore Depth A |
L2 |
Weight |
---|---|---|---|---|---|---|
BK10 | N/A 10 mm | N/A 25 mm | N/A 5 mm | N/A 5 mm | N/A 29.5 mm | N/A 0.40 kg |
BK12 | N/A 12 mm | N/A 25 mm | N/A 5 mm | N/A 5 mm | N/A 29.5 mm | N/A 0.45 kg |
BK15 | N/A 15 mm | N/A 27 mm | N/A 6 mm | N/A 6 mm | N/A 32.0 mm | N/A 0.60 kg |
BK17 | N/A 17 mm | N/A 35 mm | N/A 9 mm | N/A 7 mm | N/A 44.0 mm | N/A 1.30 kg |
BK20 | N/A 20 mm | N/A 35 mm | N/A 8 mm | N/A 8 mm | N/A 43.0 mm | N/A 1.30 kg |
BK25 | N/A 25 mm | N/A 42 mm | N/A 12 mm | N/A 9 mm | N/A 54.0 mm | N/A 2.40 kg |
BK30 | N/A 30 mm | N/A 45 mm | N/A 14 mm | N/A 9 mm | N/A 61.0 mm | N/A 3.4 kg |
BK35 | N/A 35 mm | N/A 50 mm | N/A 14 mm | N/A 12 mm | N/A 67.0 mm | N/A 4.40 kg |
BK40 | N/A 40 mm | N/A 61 mm | N/A 18 mm | N/A 15 mm | N/A 76.0 mm | N/A 6.80 kg |