Item # |
d1 |
H |
L |
B |
b |
Weight |
---|---|---|---|---|---|---|
BF10 | N/A 8 mm | N/A 39 mm | N/A 20 mm | N/A 60 mm | N/A 30 mm | N/A 0.30 kg |
BF12 | N/A 10 mm | N/A 43 mm | N/A 20 mm | N/A 60 mm | N/A 30 mm | N/A 0.35 kg |
BF15 | N/A 15 mm | N/A 48 mm | N/A 20 mm | N/A 70 mm | N/A 35 mm | N/A 0.40 kg |
BF17 | N/A 17 mm | N/A 64 mm | N/A 23 mm | N/A 86 mm | N/A 43 mm | N/A 0.75 kg |
BF20 | N/A 20 mm | N/A 60 mm | N/A 26 mm | N/A 88 mm | N/A 44 mm | N/A 0.77 kg |
BF25 | N/A 25 mm | N/A 80 mm | N/A 30 mm | N/A 106 mm | N/A 53 mm | N/A 1.45 kg |
BF30 | N/A 30 mm | N/A 89 mm | N/A 32 mm | N/A 128 mm | N/A 64 mm | N/A 1.95 kg |
BF35 | N/A 35 mm | N/A 96 mm | N/A 32 mm | N/A 140 mm | N/A 70 mm | N/A 2.25 kg |
BF40 | N/A 40 mm | N/A 110 mm | N/A 37 mm | N/A 160 mm | N/A 80 mm | N/A 3.30 kg |