Item # |
d1 |
L |
L1 |
Bore Depth A |
L2 |
Weight |
---|---|---|---|---|---|---|
AK10 | N/A 10 mm | N/A 24.0 mm | N/A 6.0 mm | N/A 6 mm | N/A 29.5 mm | N/A 0.50 kg |
AK12 | N/A 12 mm | N/A 24.0 mm | N/A 6.0 mm | N/A 6 mm | N/A 29.5 mm | N/A 0.50 kg |
AK15 | N/A 15 mm | N/A 25 mm | N/A 6.0 mm | N/A 5 mm | N/A 36.0 mm | N/A 0.65 kg |
AK20 | N/A 20 mm | N/A 42 mm | N/A 10.0 mm | N/A 10.0 mm | N/A 50.0 mm | N/A 1.45 kg |
AK25 | N/A 25 mm | N/A 48.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 59.0 mm | N/A 1.92 kg |