Item # |
d1 |
H |
L |
B |
Weight |
---|---|---|---|---|---|
AF10 | N/A 8 mm | N/A 43 mm | N/A 20 mm | N/A 70 mm | N/A 0.37 kg |
AF12 | N/A 10 mm | N/A 43 mm | N/A 20 mm | N/A 70 mm | N/A 0.37 kg |
AF15 | N/A 15 mm | N/A 49 mm | N/A 20 mm | N/A 80 mm | N/A 0.45 kg |
AF20 | N/A 20 mm | N/A 58 mm | N/A 26 mm | N/A 95 mm | N/A 0.75 kg |
AF25 | N/A 25 mm | N/A 68 mm | N/A 30 mm | N/A 105 mm | N/A 0.95 kg |