Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Circuits |
Dynamic Load |
Static Load |
---|---|---|---|---|---|---|
14-4B1-SSV-R | N/A 14 mm | N/A 4 mm | N/A 2.381 mm | N/A 2.5x1 | N/A 376 kgf | N/A 682 kgf |
14-4C1-SSV-R | N/A 14 mm | N/A 4 mm | N/A 2.381 mm | N/A 3.5x1 | N/A 498 kgf | N/A 943 kgf |
14-5B1-SSV-R | N/A 14 mm | N/A 5 mm | N/A 3.175 mm | N/A 2.5x1 | N/A 636 kgf | N/A 1095 kgf |
16-5B1-SSV-R | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 2.5x1 | N/A 679 kgf | N/A 1226 kgf |
20-5B1-SSV-R | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 2.5x1 | N/A 745 kgf | N/A 1526 kgf |
20-10B1-SSV-R | N/A 20 mm | N/A 10 mm | N/A 4.763 mm | N/A 2.5x1 | N/A 1280 kgf | N/A 2314 kgf |
25-5B1-SSV-R | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 2.5x1 | N/A 845 kgf | N/A 1987 kgf |
25-10B2-SSV-R | N/A 25 mm | N/A 10 mm | N/A 6.350 mm | N/A 2.5x2 | N/A 3816 kgf | N/A 7968 kgf |
28-6B1-SSV-R | N/A 28 mm | N/A 6 mm | N/A 3.969 mm | N/A 2.5x1 | N/A 1203 kgf | N/A 2796 kgf |
28-6B2-SSV-R | N/A 28 mm | N/A 6 mm | N/A 3.969 mm | N/A 2.5x2 | N/A 2184 kgf | N/A 5592 kgf |
32-10B1-SSV-R | N/A 32 mm | N/A 10 mm | N/A 6.350 mm | N/A 2.5x1 | N/A 2413 kgf | N/A 5172 kgf |
32-10B2-SSV-R | N/A 32 mm | N/A 10 mm | N/A 6.350 mm | N/A 2.5x2 | N/A 4379 kgf | N/A 10345 kgf |
36-10B2-SSV-R | N/A 36 mm | N/A 10 mm | N/A 6.350 mm | N/A 2.5x2 | N/A 4592 kgf | N/A 11403 kgf |
45-12B2-SSV-R | N/A 45 mm | N/A 12 mm | N/A 7.144 mm | N/A 2.5x2 | N/A 5963 kgf | N/A 16110 kgf |