Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
16-2T4-RSI-G | N/A 16 mm | N/A 2 mm | N/A 1.500 mm | N/A 16.2 mm | N/A 14.652 mm | N/A 4 |
16-5T3-RSI-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 3 |
16-5T4-RSI-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 4 |
20-5T3-RSI-G | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 3 |
20-5T4-RSI-G | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 4 |
20-6T3-RSI-G | N/A 20 mm | N/A 6 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 3 |
20-6T4-RSI-G | N/A 20 mm | N/A 6 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 4 |
25-5T3-RSI-G | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 25.6 mm | N/A 22.324 mm | N/A 3 |
25-5T4-RSI-G | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 25.6 mm | N/A 22.324 mm | N/A 4 |
25-6T3-RSI-G | N/A 25 mm | N/A 6 mm | N/A 3.969 mm | N/A 25.8 mm | N/A 21.744 mm | N/A 3 |
25-6T4-RSI-G | N/A 25 mm | N/A 6 mm | N/A 3.969 mm | N/A 25.8 mm | N/A 21.744 mm | N/A 4 |
32-5T3-RSI-G | N/A 32 mm | N/A 5 mm | N/A 3.175 mm | N/A 32.6 mm | N/A 29.324 mm | N/A 3 |
32-5T4-RSI-G | N/A 32 mm | N/A 5 mm | N/A 3.175 mm | N/A 32.6 mm | N/A 29.324 mm | N/A 4 |
32-5T6-RSI-G | N/A 32 mm | N/A 5 mm | N/A 3.175 mm | N/A 32.6 mm | N/A 29.324 mm | N/A 6 |
32-6T3-RSI-G | N/A 32 mm | N/A 6 mm | N/A 3.969 mm | N/A 32.8 mm | N/A 28.744 mm | N/A 3 |
32-6T4-RSI-G | N/A 32 mm | N/A 6 mm | N/A 3.969 mm | N/A 32.8 mm | N/A 28.744 mm | N/A 4 |
32-6T6-RSI-G | N/A 32 mm | N/A 6 mm | N/A 3.969 mm | N/A 32.8 mm | N/A 28.744 mm | N/A 6 |
32-8T3-RSI-G | N/A 32 mm | N/A 8 mm | N/A 4.763 mm | N/A 33 mm | N/A 28.132 mm | N/A 3 |
32-8T4-RSI-G | N/A 32 mm | N/A 8 mm | N/A 4.763 mm | N/A 33 mm | N/A 28.132 mm | N/A 4 |
32-10T3-RSI-G | N/A 32 mm | N/A 10 mm | N/A 6.350 mm | N/A 33.4 mm | N/A 26.91 mm | N/A 3 |
32-10T4-RSI-G | N/A 32 mm | N/A 10 mm | N/A 6.350 mm | N/A 33.4 mm | N/A 26.91 mm | N/A 4 |
40-5T4-RSI-G | N/A 40 mm | N/A 5 mm | N/A 3.175 mm | N/A 40.6 mm | N/A 37.324 mm | N/A 4 |
40-5T6-RSI-G | N/A 40 mm | N/A 5 mm | N/A 3.175 mm | N/A 40.6 mm | N/A 37.324 mm | N/A 6 |
40-6T4-RSI-G | N/A 40 mm | N/A 6 mm | N/A 3.969 mm | N/A 40.8 mm | N/A 36.744 mm | N/A 4 |
40-6T6-RSI-G | N/A 40 mm | N/A 6 mm | N/A 3.969 mm | N/A 40.8 mm | N/A 36.744 mm | N/A 6 |