Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
16-4B2-FSV-G | N/A 16 mm | N/A 4 mm | N/A 2.381 mm | N/A 16.25 mm | N/A 13.792 mm | N/A 2.5x2 |
16-5B1-FSV-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 2.5x1 |
16-5B2-FSV-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 2.5x2 |
16-5C1-FSV-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 3.5x1 |
16-10B1-FSV-G | N/A 16 mm | N/A 10 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 2.5x1 |
20-5B1-FSV-G | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 2.5x1 |
20-5B2-FSV-G | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 2.5x2 |
20-6B1-FSV-G | N/A 20 mm | N/A 6 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 2.5x1 |
20-6C1-FSV-G | N/A 20 mm | N/A 6 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 3.5x1 |
20-20A1-FSV-G | N/A 20 mm | N/A 20 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 1.5x1 |
25-5B2-FSV-G | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 25.6 mm | N/A 22.324 mm | N/A 2.5x2 |
25-5C1-FSV-G | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 25.6 mm | N/A 22.324 mm | N/A 3.5x1 |
25-6B2-FSV-G | N/A 25 mm | N/A 6 mm | N/A 3.969 mm | N/A 25.8 mm | N/A 21.744 mm | N/A 2.5x2 |
25-6C1-FSV-G | N/A 25 mm | N/A 6 mm | N/A 3.969 mm | N/A 25.8 mm | N/A 21.744 mm | N/A 3.5x1 |
25-8B2-FSV-G | N/A 25 mm | N/A 8 mm | N/A 4.763 mm | N/A 26 mm | N/A 21.132 mm | N/A 2.5x2 |
25-10B1-FSV-G | N/A 25 mm | N/A 10 mm | N/A 4.763 mm | N/A 26 mm | N/A 21.132 mm | N/A 2.5x1 |
25-10B2-FSV-G | N/A 25 mm | N/A 10 mm | N/A 4.763 mm | N/A 26 mm | N/A 21.132 mm | N/A 2.5x2 |
25-16B1-FSV-G | N/A 25 mm | N/A 16 mm | N/A 4.763 mm | N/A 26 mm | N/A 21.132 mm | N/A 2.5x1 |
25-20B1-FSV-G | N/A 25 mm | N/A 20 mm | N/A 4.763 mm | N/A 26 mm | N/A 21.132 mm | N/A 2.5x1 |
25-25A1-FSV-G | N/A 25 mm | N/A 25 mm | N/A 4.763 mm | N/A 26 mm | N/A 21.132 mm | N/A 1.5x1 |
28-5B1-FSV-G | N/A 28 mm | N/A 5 mm | N/A 3.175 mm | N/A 28.6 mm | N/A 25.324 mm | N/A 2.5x1 |
28-5B2-FSV-G | N/A 28 mm | N/A 5 mm | N/A 3.175 mm | N/A 28.6 mm | N/A 25.324 mm | N/A 2.5x2 |
28-6A2-FSV-G | N/A 28 mm | N/A 6 mm | N/A 3.175 mm | N/A 28.6 mm | N/A 25.324 mm | N/A 1.5x2 |
28-6B2-FSV-G | N/A 28 mm | N/A 6 mm | N/A 3.175 mm | N/A 28.6 mm | N/A 25.324 mm | N/A 2.5x2 |
32-5B2-FSV-G | N/A 32 mm | N/A 5 mm | N/A 3.175 mm | N/A 32.6 mm | N/A 29.324 mm | N/A 2.5x2 |