Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
8-2.5T3-FSI-G | N/A 8 mm | N/A 2.5 mm | N/A 1.500 mm | N/A 8.2 mm | N/A 6.652 mm | N/A 3 |
14-2.54T3-FSI-G | N/A 14 mm | N/A 2.54 mm | N/A 2 mm | N/A 14.2 mm | N/A 12.136 mm | N/A 3 |
14-4T3-FSI-G | N/A 14 mm | N/A 4 mm | N/A 2 mm | N/A 14.2 mm | N/A 12.136 mm | N/A 3 |
16-2T3-FSI-G | N/A 16 mm | N/A 2 mm | N/A 1.500 mm | N/A 16.2 mm | N/A 14.652 mm | N/A 3 |
16-2.5T4-FSI-G | N/A 16 mm | N/A 2.5 mm | N/A 1.500 mm | N/A 16.2 mm | N/A 14.652 mm | N/A 4 |
16-5T3-FSI-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 3 |
16-5T4-FSI-G | N/A 16 mm | N/A 5 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 4 |
16-6T4-FSI-G | N/A 16 mm | N/A 6 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 4 |
20-2T6-FSI-G | N/A 20 mm | N/A 2 mm | N/A 1.500 mm | N/A 20.20 mm | N/A 18.652 mm | N/A 6 |
20-2T4-FSI-G | N/A 20 mm | N/A 2 mm | N/A 1.500 mm | N/A 20.20 mm | N/A 18.652 mm | N/A 4 |
20-2.5T5-FSI-G | N/A 20 mm | N/A 2.5 mm | N/A 2 mm | N/A 20.20 mm | N/A 18.136 mm | N/A 5 |
20-2.54T6-FSI-G | N/A 20 mm | N/A 2.54 mm | N/A 2 mm | N/A 20.20 mm | N/A 18.136 mm | N/A 6 |
20-4T3-FSI-G | N/A 20 mm | N/A 4 mm | N/A 2.381 mm | N/A 20.25 mm | N/A 17.792 mm | N/A 3 |
20-5T3-FSI-G | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 3 |
20-5T4-FSI-G | N/A 20 mm | N/A 5 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 4 |
20-6T3-FSI-G | N/A 20 mm | N/A 6 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 3 |
20-6T4-FSI-G | N/A 20 mm | N/A 6 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 4 |
20-10T3-FSI-G | N/A 20 mm | N/A 10 mm | N/A 3.969 mm | N/A 20.8 mm | N/A 16.744 mm | N/A 3 |
25-2T6-FSI-G | N/A 25 mm | N/A 2 mm | N/A 1.500 mm | N/A 25.2 mm | N/A 23.652 mm | N/A 6 |
25-2T4-FSI-G | N/A 25 mm | N/A 2 mm | N/A 1.500 mm | N/A 25.2 mm | N/A 23.652 mm | N/A 4 |
25-2T3-FSI-G | N/A 25 mm | N/A 2 mm | N/A 1.500 mm | N/A 25.2 mm | N/A 23.652 mm | N/A 3 |
25-2.5T5-FSI-G | N/A 25 mm | N/A 2.5 mm | N/A 2 mm | N/A 25.2 mm | N/A 23.136 mm | N/A 5 |
25-4T4-FSI-G | N/A 25 mm | N/A 4 mm | N/A 2.381 mm | N/A 25.25 mm | N/A 22.792 mm | N/A 4 |
25-5T3-FSI-G | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 25.6 mm | N/A 22.324 mm | N/A 3 |
25-5T4-FSI-G | N/A 25 mm | N/A 5 mm | N/A 3.175 mm | N/A 25.6 mm | N/A 22.324 mm | N/A 4 |