Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
16-16A2-DFSV-G | N/A 16 mm | N/A 16 mm | N/A 3.175 mm | N/A 16.6 mm | N/A 13.324 mm | N/A 1.5x2 |
20-20A2-DFSV-G | N/A 20 mm | N/A 20 mm | N/A 3.175 mm | N/A 20.6 mm | N/A 17.324 mm | N/A 1.5x2 |
25-25A2-DFSV-G | N/A 25 mm | N/A 25 mm | N/A 3.969 mm | N/A 25.8 mm | N/A 21.744 mm | N/A 1.5x2 |
32-32A2-DFSV-G | N/A 32 mm | N/A 32 mm | N/A 4.763 mm | N/A 33 mm | N/A 28.132 mm | N/A 1.5x2 |
40-40A2-DFSV-G | N/A 40 mm | N/A 40 mm | N/A 6.350 mm | N/A 41.4 mm | N/A 34.91 mm | N/A 1.5x2 |