Item # |
Signal Format |
Output Signal |
Repeatability |
Maximum Travel Speed |
Connector |
Cable Length |
---|---|---|---|---|---|---|
PM-B-01-0A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A Flying Lead | N/A 1 m |
PM-B-01-0A-T-11 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A Flying Lead | N/A 1 m |
PM-B-01-0D-T-10 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A Flying Lead | N/A 1 m |
PM-B-01-0D-T-11 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A Flying Lead | N/A 1 m |
PM-B-01-1A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A SCSI 20 Pin | N/A 1 m |
PM-B-01-1A-T-11 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A SCSI 20 Pin | N/A 1 m |
PM-B-01-1D-T-10 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A SCSI 20 Pin | N/A 1 m |
PM-B-01-1D-T-11 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A SCSI 20 Pin | N/A 1 m |
PM-B-01-2A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A SCSI 14 Pin | N/A 1 m |
PM-B-01-2A-T-11 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A SCSI 14 Pin | N/A 1 m |
PM-B-01-2D-T-10 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A SCSI 14 Pin | N/A 1 m |
PM-B-01-2D-T-11 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A SCSI 14 Pin | N/A 1 m |
PM-B-01-3A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A D-Sub 15 Pin | N/A 1 m |
PM-B-01-3A-T-11 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A D-Sub 15 Pin | N/A 1 m |
PM-B-01-3D-T-10 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A D-Sub 15 Pin | N/A 1 m |
PM-B-01-3D-T-11 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A D-Sub 15 Pin | N/A 1 m |
PM-B-01-4A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A 17 Pin Circular Plug (M17) | N/A 1 m |
PM-B-01-4A-T-11 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A 17 Pin Circular Plug (M17) | N/A 1 m |
PM-B-01-4D-T-10 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A 17 Pin Circular Plug (M17) | N/A 1 m |
PM-B-01-4D-T-11 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A 17 Pin Circular Plug (M17) | N/A 1 m |
PM-B-01-5A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A SCSI 14 Pin (screw type) | N/A 1 m |
PM-B-01-5A-T-11 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A SCSI 14 Pin (screw type) | N/A 1 m |
PM-B-01-5D-T-10 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A SCSI 14 Pin (screw type) | N/A 1 m |
PM-B-01-5D-T-11 | N/A Digital | N/A 5 V TTL/RS422 | N/A ±2 µm | N/A 5 m/s | N/A SCSI 14 Pin (screw type) | N/A 1 m |
PM-B-01-6A-T-10 | N/A Analogue | N/A SIN/COS 1 Vp-p | N/A ±3 µm | N/A 10 m/s | N/A D-sub VGA 15 Pin | N/A 1 m |